text.skipToContent text.skipToNavigation

Crimp Connectors, ProbeLok Bimetal

By Hubbell Power Systems 

Catalog ID: 200LUGP1

By Hubbell Power Systems
Catalog ID:  200LUGP1
Crimp Connectors.
  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

More Options

Product Details

General

Accessory Type Crimp Connectors
Connector Type ProbeLok Bimetal
Type Tools / Lugs / Parts

Dimensions

Weight 0.100 lb

Electrical Ratings

Current Rating 200 A

Conductor Related

Solid or Compacted Conductor #4
Stranded or Compressed Conductor #6

Logistics

Standard Package 1

Resources and Downloads