text.skipToContent text.skipToNavigation

Crimp Connectors, ProbeLok Bimetal

By Hubbell Power Systems 

Catalog ID: 200LUGP2

By Hubbell Power Systems
Catalog ID:  200LUGP2
Crimp connector, 200A BI-METAL PBLK #4 STR
  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

More Options

Product Details

General

Accessory Type Crimp Connectors
Connector Type ProbeLok Bimetal
EU RoHS Indicator No
Type Tools / Lugs / Parts
UPC 096359392330

Dimensions

Weight 0.100 lb

Electrical Ratings

Current Rating 200 A

Conductor Related

Solid or Compacted Conductor #2
Stranded or Compressed Conductor #4

Logistics

Standard Package 1

Resources and Downloads