text.skipToContent text.skipToNavigation

Line Post Sensor - Current & Voltage

by Hubbell Power Systems 

Catalog ID: PSC82012130

35 kV Line post sensor capable of measuring current and voltage. Current Ratio is 600A:10V. Voltage Ratio is 10000:1. The sensor body is formed of cycloaliphatic epoxy material, which provides premium insulation while still being light weight.

  • Current Ratio: 600A:10V
  • Voltage Ratio: 10000:1
  • 35 kV
  • Low Energy Analog Outputs (LEA)
  • Swing style keeper
  • Lay-in groove and clamps for easy installation
  • Grounding plate