- Careers
- Products
-
Products
-
Products
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
- Arresters
- Bushings
- Connectors
- Drain & Trench Systems
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Accessories
- Aluminum - Dual
- Aluminum - Modular
- Aluminum - Single
- Box Pads
- View All Enclosures - Above Ground Categories
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Assemblies
- Boxes
- Covers
- Hardware
-
- Fasteners
-
Grounding & Bonding
-
Grounding & Bonding
- Cable
- Locating
- Mechanical
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
-
- Insulators
-
Line Construction Hardware
-
Line Construction Hardware
- Arms
- Banding Components
- Brace Crossarms
- Brackets
- Cable Guards & Straps
- View All Line Construction Hardware Categories
-
- Tools, Dies & Accessories
- Underground Separable Connectors
-
Utility Measurement Systems
-
Utility Measurement Systems
- Instrument Transformers
- Line Post Sensors
- Primary Metering
- Sub-Transmission Optical Sensor
-
- Utility Switching & Fusing
-
Wildlife Mitigation
-
Wildlife Mitigation
- Barrier Discs
- Conductor / Bus Covers
- Deterrents
- Guards
- Solutions
-
- View All Power & Utilities Categories
-
-
Data & Communications
-
Data & Communications
-
ADSS Hardware
-
ADSS Hardware
- Deadends
- Suspensions
- Vibration Control
-
- Anchoring
-
Cable
-
Cable
- Copper
-
-
Cable Slack Storage
-
Cable Slack Storage
- ADSS
- Cable Slack Storage Accessories
- Coil Brackets
- Drop
- Lashed Aerial
-
- Connectors
-
Drop Line Hardware
-
Drop Line Hardware
- Brackets
- Drop Line Clamps
- House Attachments
-
-
Fiber Splice Closures
-
Fiber Splice Closures
- ADSS & Dielectric
- Brackets & Accessories
- Downlead Clamps
- Grounded
- OPGW
- View All Fiber Splice Closures Categories
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
-
- Line Construction Hardware
-
Radio Communications
-
Radio Communications
- Antenna Brackets
-
- Tools, Dies & Accessories
-
Underground Construction
-
Underground Construction
- Assemblies
- Boxes
- Covers
- Hardware
- Pedestals & Pads
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Compression Connectors and Terminals
-
Enclosures
-
Enclosures
- Enclosure Accessories
- NEMA 3R
-
-
Grounding and Bonding
-
Grounding and Bonding
- Bus Bars
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Wrenches
-
- View All Electrical & Electronic Categories
-
-
- Markets
-
Markets
-
Markets
- Our Markets
-
-
Solutions
Our Solutions
-
Solutions
-
Solutions
-
Our Solutions
-
Our Solutions
- Advanced Distribution Automation
- Anchoring
- Bushings Product Repair
- Corrosion Resistance
- Custom Molded Products
- Drain Systems
- Fire Mitigation
- Foundation Repair
- Line Surge Arresters
- Optical Power Quality Monitoring
- Power Factor Correction
- Recloser Bypassing
- Seismic Solutions
- TowerPak Kit
- Underground Solutions
- Utility Structure Foundations
- Wildlife Mitigation
-
-
-
Resources
CompanyMarketingTechnical
-
Resources
-
Resources
- Company
- Marketing
-
Technical
-
Technical
- Drawings
- MSDS
- ISO Certificates
- Test Reports
- Resource Search
-
- Support
-
- Careers
- Products
-
Products
-
Products
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
- Arresters
- Bushings
- Connectors
- Drain & Trench Systems
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Accessories
- Aluminum - Dual
- Aluminum - Modular
- Aluminum - Single
- Box Pads
- View All Enclosures - Above Ground Categories
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Assemblies
- Boxes
- Covers
- Hardware
-
- Fasteners
-
Grounding & Bonding
-
Grounding & Bonding
- Cable
- Locating
- Mechanical
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
-
- Insulators
-
Line Construction Hardware
-
Line Construction Hardware
- Arms
- Banding Components
- Brace Crossarms
- Brackets
- Cable Guards & Straps
- View All Line Construction Hardware Categories
-
- Tools, Dies & Accessories
- Underground Separable Connectors
-
Utility Measurement Systems
-
Utility Measurement Systems
- Instrument Transformers
- Line Post Sensors
- Primary Metering
- Sub-Transmission Optical Sensor
-
- Utility Switching & Fusing
-
Wildlife Mitigation
-
Wildlife Mitigation
- Barrier Discs
- Conductor / Bus Covers
- Deterrents
- Guards
- Solutions
-
- View All Power & Utilities Categories
-
-
Data & Communications
-
Data & Communications
-
ADSS Hardware
-
ADSS Hardware
- Deadends
- Suspensions
- Vibration Control
-
- Anchoring
-
Cable
-
Cable
- Copper
-
-
Cable Slack Storage
-
Cable Slack Storage
- ADSS
- Cable Slack Storage Accessories
- Coil Brackets
- Drop
- Lashed Aerial
-
- Connectors
-
Drop Line Hardware
-
Drop Line Hardware
- Brackets
- Drop Line Clamps
- House Attachments
-
-
Fiber Splice Closures
-
Fiber Splice Closures
- ADSS & Dielectric
- Brackets & Accessories
- Downlead Clamps
- Grounded
- OPGW
- View All Fiber Splice Closures Categories
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
-
- Line Construction Hardware
-
Radio Communications
-
Radio Communications
- Antenna Brackets
-
- Tools, Dies & Accessories
-
Underground Construction
-
Underground Construction
- Assemblies
- Boxes
- Covers
- Hardware
- Pedestals & Pads
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Compression Connectors and Terminals
-
Enclosures
-
Enclosures
- Enclosure Accessories
- NEMA 3R
-
-
Grounding and Bonding
-
Grounding and Bonding
- Bus Bars
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Wrenches
-
- View All Electrical & Electronic Categories
-
-
- Markets
-
Markets
-
Markets
- Our Markets
-
-
Solutions
Our Solutions
-
Solutions
-
Solutions
-
Our Solutions
-
Our Solutions
- Advanced Distribution Automation
- Anchoring
- Bushings Product Repair
- Corrosion Resistance
- Custom Molded Products
- Drain Systems
- Fire Mitigation
- Foundation Repair
- Line Surge Arresters
- Optical Power Quality Monitoring
- Power Factor Correction
- Recloser Bypassing
- Seismic Solutions
- TowerPak Kit
- Underground Solutions
- Utility Structure Foundations
- Wildlife Mitigation
-
-
-
Resources
CompanyMarketingTechnical
-
Resources
-
Resources
- Company
- Marketing
-
Technical
-
Technical
- Drawings
- MSDS
- ISO Certificates
- Test Reports
- Resource Search
-
- Support
-
- Products
- Power & Utilities
- Utility Measurement Systems
- Line Post Sensors
Line Post Sensors
Line Post Sensor - Current & Voltage
By Hubbell Power Systems
Catalog ID: PSC82011120
Voltage line post sensor, Voltage Ratio - 10000:1, 27 kV
Line Post Sensor - Current & Voltage
By Hubbell Power Systems
Catalog ID: PSC82012130
Current and voltage line post sensor, Current Ratio - 600A:10V, Voltage Ratio - 10000:1, 35 kV
Line Post Sensor - Current & Voltage
By Hubbell Power Systems
Catalog ID: PSC82012110
Voltage line post sensor, Voltage Ratio - 3300:1, 35 kV
Line Post Sensor - Current & Voltage
By Hubbell Power Systems
Catalog ID: PSC82011110
Current and voltage line post sensor, Current Ratio - 600A:10V, Voltage Ratio - 1400:1, 15 kV
Line Post Sensor - Current & Voltage
By Hubbell Power Systems
Catalog ID: PSC82014140
Current line post sensor, Current Ratio - 600A:10V, 38 kV
Line Post Sensor - Current & Voltage
By Hubbell Power Systems
Catalog ID: PSC82014110
Current line post sensor, Current Ratio - 1000A:10V, 27 kV
Line Post Sensor - Current Only
By Hubbell Power Systems
Catalog ID: PSC82011100
Line post sensor capable of measuring current
Line Post Sensor - Current Only
By Hubbell Power Systems
Catalog ID: PSC82011200
Voltage line post sensor, Voltage Ratio - 2200:1, 27 kV
Line Post Sensor - Current Only
By Hubbell Power Systems
Catalog ID: PSC82012100
Voltage line post sensor, Voltage Ratio - 10000:1, 35 kV
Line Post Sensor - Current Only
By Hubbell Power Systems
Catalog ID: PSC82014100
Current line post sensor, Current Ratio - 600A:10V, 27 kV
Line Post Sensor - Current Only
By Hubbell Power Systems
Catalog ID: PSC82012200
Current and voltage line post sensor, Current Ratio - 600A:10V, Voltage Ratio - 3300:1, 35 kV
Line Post Sensor - Current Only
By Hubbell Power Systems
Catalog ID: PSC82014200
Current line post sensor, Current Ratio - 1000A:10V, 35 kV
Line Post Sensor - Voltage Only
By Hubbell Power Systems
Catalog ID: PSC82012010
Current and voltage line post sensor, Current Ratio - 600A:10V, Voltage Ratio - 10000:1, 27 kV
Line Post Sensor - Voltage Only
By Hubbell Power Systems
Catalog ID: PSC82011010
Voltage line post sensor, Voltage Ratio - 10000:1, 15 kV
Line Post Sensor - Voltage Only
By Hubbell Power Systems
Catalog ID: PSC82014040
Current line post sensor, Current Ratio - 1000A:10V, 15 kV
Line Post Sensor - Voltage Only
By Hubbell Power Systems
Catalog ID: PSC82012030
Current and voltage line post sensor, Current Ratio - 600A:10V, Voltage Ratio - 2200:1, 27 kV
Line Post Sensor - Voltage Only
By Hubbell Power Systems
Catalog ID: PSC82011020
Voltage line post sensor, Voltage Ratio - 1400:1, 15 kV
Line Post Sensor - Voltage Only
By Hubbell Power Systems
Catalog ID: PSC82014010
Current line post sensor, Current Ratio - 600A:10V, 15 kV
Sensor Cable - 2 Pin
By Hubbell Power Systems
The Line Post Sensor cables provide insulated dual-shielded wiring for transferring data between the sensor and a control box. Each cable is fitted with either a 2-PIN or 4-PIN military grade (MIL-DTL-5015) connector to allow easy connection to the sensor output.
Sensor Cable - 4 Pin
By Hubbell Power Systems
The Line Post Sensor cables provide insulated dual-shielded wiring for transferring data between the sensor and a control box. Each cable is fitted with either a 2-PIN or 4-PIN military grade (MIL-DTL-5015) connector to allow easy connection to the sensor output.