text.skipToContent text.skipToNavigation

15 kV, 110 kV BIL, Type C Linkbreak Porcelain Cutout w/100A 10kAIC fuseholder

By CHANCE Utility 

Catalog ID: C720112P

By CHANCE Utility
Catalog ID:  C720112P
15 kV, 110 kV BIL, Linkbreak Type C Porcelain Cutout with a 100A, 10kAIC fuseholder, parallel-groove connector and no bracket.

More Options

Product Details

General

Bracket Type No Bracket
Description - Replacement Fuse Holder T720-112T
EU RoHS Indicator No
Type Cutout
UPC 096359030492

Dimensions

Weight 15.68 lb

Electrical Ratings

BIL 110 kV
Creep and Leakage Distance 8.7" (220mm)
Current Rating 100 A
Fuselink Current Range 1A to 100A
Reference Voltage Limit - Minimum Thru 14.4kV
Temperature Rise - Max. at 300A 38° C
Voltage - Maximum 15 kV
Voltage - Radio Interference Ambient @ 9.41kV
Voltage Rating 15 kV

Logistics

Pallet Quantity 72
Standard Package 1

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)

Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)