text.skipToContent text.skipToNavigation

15 kV, 110 kV BIL, Type C Standard Polymer Cutout / Arrester Combination w/100A 10kAIC fuseholder

By CHANCE Utility 

Catalog ID: CP71DM112PB

By CHANCE Utility
Catalog ID:  CP71DM112PB
15 kV, 110 kV BIL, Standard Type C Polymer Cutout / Arrester Combination with a 100A, 10kAIC fuseholder, parallel-groove connector and a NEMA "B" crossarm bracket.

More Options

Product Details

General

Bracket Type NEMA "B" Heavy Duty for crossarm
Description - Replacement Fuse Holder T710-112T
Type Cutout
UPC 096359368953

Dimensions

Weight 16.337 lb

Electrical Ratings

BIL 110 kV
Creep and Leakage Distance 12.6" (319mm)
Current Rating 100 A
Fuselink Current Range 1A to 100A
Reference Voltage Limit - Minimum Thru 14.4kV
Temperature Rise - Max. at 300A 38° C
Voltage - Maximum 15 kV
Voltage - Radio Interference Ambient @ 9.41kV
Voltage Rating 15 kV

Logistics

Pallet Quantity 24
Standard Package 1

Resources and Downloads

Videos

Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)

Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)