text.skipToContent text.skipToNavigation

Black Speaker Post, Snap-Fit, Black Housing

By Hubbell Premise Wiring 

Catalog ID: SFSPGBKBK

By Hubbell Premise Wiring
Catalog ID:  SFSPGBKBK
Black Speaker Post, Snap-Fit, Black Housing

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Snap-Fit Gold Speaker Post, Black
Contact Beryllium Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type iSTATION AV Keystone Connections
Material - Mounting Hardware Snap-On- Snap-Fit
OEM Brand Name Hubbell Premise Wiring
Style Black Insulator
Temperature Rating Per TIA
Type Speaker Post
UPC 662620848983

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Screw Terminals
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 25

Resources and Downloads