text.skipToContent text.skipToNavigation

Connector, HDMI, Female to Female Tail, 3" Length, V 1.4

By Hubbell Premise Wiring 

Catalog ID: HDMIT14

By Hubbell Premise Wiring
Catalog ID:  HDMIT14
Connector, HDMI, Female to Female Tail, 3" Length, V 1.4

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Contact Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type iSTATION AV Keystone Connections
Material - Mounting Hardware Snap-On- Snap-Fit
OEM Brand Name Hubbell Premise Wiring
Style 3" Tail
Temperature Rating Per TIA
Type HDMI
UPC 662620306674

Electrical Ratings

Connectivity Plug-N-Play
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 50

Resources and Downloads