text.skipToContent text.skipToNavigation

Connector, Snap-Fit, RCA to F-Coupler, Office White

By Hubbell Premise Wiring 

Catalog ID: SFRFGOW

By Hubbell Premise Wiring
Catalog ID:  SFRFGOW
Connector, Snap-Fit, RCA to F-Coupler, Office White

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Snap-Fit RCA to F-Connector
Contact Beryllium Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type iSTATION RCA and F-Keystone Connectors
Material - Mounting Hardware Snap-On- Snap-Fit
OEM Brand Name Hubbell Premise Wiring
Style RCA to F-Connector
Temperature Rating Per TIA
Type F-Type
UPC 662620854410

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Female to Female
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 25

Resources and Downloads