text.skipToContent text.skipToNavigation

F Coax, Snap-Fit, 3GHz, Gold, Office White

By Hubbell Premise Wiring 

Catalog ID: SFF3GOW

By Hubbell Premise Wiring
Catalog ID:  SFF3GOW
F Coax, Snap-Fit, 3GHz, Gold, Office White

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application F Coax
Contact Copper, Gold Flash
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Snap-Fit Data and AV Connecrors
Material - Mounting Hardware Snap-On- Snap-Fit
OEM Brand Name Hubbell Premise Wiring
Style Gold, 3GHz
Temperature Rating Per TIA
Type F-Type
UPC 662620326733

Dimensions

Display Size 1-Unit

Electrical Ratings

Connectivity Female to Female
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 25

Resources and Downloads