Cords
29 Products
Discontinued
Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 15' Length
By Hubbell Premise Wiring
Catalog ID: HDH15BK
Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 15' Length
Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 20' Length
By Hubbell Premise Wiring
Catalog ID: HDH20BK
Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 20' Length
Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 25'
By Hubbell Premise Wiring
Catalog ID: HDH25BK
Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 25'
Discontinued
Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 30' Length
By Hubbell Premise Wiring
Catalog ID: HDH30BK
Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 30' Length
Discontinued
Cable Assembly, HDMI, #24AWG, Horizontal, Black, 10' Length
By Hubbell Premise Wiring
Catalog ID: HDH10BK
Cable Assembly, HDMI, #24AWG, Horizontal, Black, 10' Length
Discontinued
Cable Assembly, HDMI, #24AWG, Patch, Black, 3' Length
By Hubbell Premise Wiring
Catalog ID: HDPC03BK
Cable Assembly, HDMI, #24AWG, Patch, Black, 3' Length
Discontinued
Cable Assembly, HDMI, #24AWG, Patch, Black, 6' Length
By Hubbell Premise Wiring
Catalog ID: HDPC06BK
Cable Assembly, HDMI, #24AWG, Patch, Black, 6' Length
Discontinued
Copper Solutions, Patch Cord, AV, 8- Pin, Plenum, 15' Length, Black
By Hubbell Premise Wiring
Catalog ID: VGA6P15BK
Copper Solutions, Patch Cord, AV, 8- Pin, Plenum, 15' Length, Black
Discontinued
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 100' Length, Black
By Hubbell Premise Wiring
Catalog ID: VGA36P100BK
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 100' Length, Black
Discontinued
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 15' Length, Black
By Hubbell Premise Wiring
Catalog ID: VGA36P15BK
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 15' Length, Black
Discontinued
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 25' Length, Black
By Hubbell Premise Wiring
Catalog ID: VGA36P25BK
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 25' Length, Black
Discontinued
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 35' Length, Black
By Hubbell Premise Wiring
Catalog ID: VGA36P35BK
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 35' Length, Black
Discontinued
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 5' Length, Black
By Hubbell Premise Wiring
Catalog ID: VGA36P05BK
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 5' Length, Black
Discontinued
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 50' Length, Black
By Hubbell Premise Wiring
Catalog ID: VGA36P50BK
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 50' Length, Black
Discontinued
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 75' Length, Black
By Hubbell Premise Wiring
Catalog ID: VGA36P75BK
Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 75' Length, Black
HCUDX20BK
By Hubbell Premise Wiring
Catalog ID: HCUDX20BK
USB Type C Active Optical Cable, Data, Black 20 ft
HCUVX20BK
By Hubbell Premise Wiring
Catalog ID: HCUVX20BK
USB Type C Active Optical Cable, Video, Black 20 ft
Discontinued
Patch Cord, AV, 8-Pin, Plenum, Black, 100'
By Hubbell Premise Wiring
Catalog ID: VGA6P100BK
Patch Cord, AV, 8-Pin, Plenum, Black, 100'
Discontinued
Patch Cord, AV, 8-Pin, Plenum, Black, 25'
By Hubbell Premise Wiring
Catalog ID: VGA6P25BK
Patch Cord, AV, 8-Pin, Plenum, Black, 25'
Patch Cord, AV, 8-Pin, Plenum, Black, 35'
By Hubbell Premise Wiring
Catalog ID: VGA6P35BK
Patch Cord, AV, 8-Pin, Plenum, Black, 35'
Discontinued
Patch Cord, AV, 8-Pin, Plenum, Black, 50'
By Hubbell Premise Wiring
Catalog ID: VGA6P50BK
Patch Cord, AV, 8-Pin, Plenum, Black, 50'
Discontinued
Patch Cord, AV, 8-Pin, Plenum, Black, 75'
By Hubbell Premise Wiring
Catalog ID: VGA6P75BK
Patch Cord, AV, 8-Pin, Plenum, Black, 75'