- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Network/Server Cabinets
- Relay racks
- View All Cabinets, Racks, and Enclosures Categories
-
- Cable
- Connectors
- Grounding & Bonding
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Distribution
-
Power Distribution
- Accessories
- Power Distribution Units
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Pulling Grips
-
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
-
Fittings
-
Fittings
- Industrial Location
-
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
-
Marine Products
-
Marine Products
- Wiring Devices
-
-
Power Distribution
-
Power Distribution
- Power Distribution Units
- Tools/Accessories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Solutions
Take a Tour
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Featured Solutions -
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Featured Solutions
-
Featured Solutions
- Copper
- Fiber
- Audio / Video
- Delivery
- Metals
- Wireless
- PowerHUBB
- Emergency Preparedness for Healthcare
-
-
-
Markets
Take a Tour of the Markets We Serve
No other company provides a broader range of products for every aspect of network connectivity. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
No other company provides a broader range of products for every aspect of network connectivity. See our major markets and building types below.
-
-
Markets
-
Markets
- Data Center
- Education
- Healthcare
- Government
-
-
- Company
-
Company
-
Company
- Company Information
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Network/Server Cabinets
- Relay racks
- View All Cabinets, Racks, and Enclosures Categories
-
- Cable
- Connectors
- Grounding & Bonding
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Distribution
-
Power Distribution
- Accessories
- Power Distribution Units
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Pulling Grips
-
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
-
Fittings
-
Fittings
- Industrial Location
-
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
-
Marine Products
-
Marine Products
- Wiring Devices
-
-
Power Distribution
-
Power Distribution
- Power Distribution Units
- Tools/Accessories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Solutions
Take a Tour
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Featured Solutions -
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Featured Solutions
-
Featured Solutions
- Copper
- Fiber
- Audio / Video
- Delivery
- Metals
- Wireless
- PowerHUBB
- Emergency Preparedness for Healthcare
-
-
-
Markets
Take a Tour of the Markets We Serve
No other company provides a broader range of products for every aspect of network connectivity. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
No other company provides a broader range of products for every aspect of network connectivity. See our major markets and building types below.
-
-
Markets
-
Markets
- Data Center
- Education
- Healthcare
- Government
-
-
- Company
-
Company
-
Company
- Company Information
-
- Products
- Data & Communications
- Cabinets, Racks, and Enclosures
- Network/Server Cabinets
- HDC Server Cabinet, 42U, Black
HDC Server Cabinet, 42U, Black
Catalog ID: HDC422444BK
Rugged, configurable full size cabinet exceeds network and server cabinet requirements. The welded frame available in 12 standard sizes and supports 4,000 lbs static load. The mesh doors help maintain proper airflow and lock for security. A full complement of accessories round out the offering.
- Full-size cabinet that is configurable with an intelligent online configuration tool for mistake-free design and easy ordering.
- Complete data center cabinet that includes full-width brush cable access on the front and rear of the top for easy cable routing, vented front and split rear locking doors, split sidewalls, two pairs of PDU brackets, labeled 19" mounting rails, and leveling feet and casters
- 4000 lbs static load capacity
- Full complement of accessories
- Full-width brush cable access for easy cable routing.
- Includes cage nuts and hardware in every cabinet
- Available in black or winter white
Designed for mounting standard IT rack mount equipment
More Options
Product Details
General
Application | Server |
Color | Black |
Compatibility | EIA 310 |
Finish Type | Mat |
Frame | Welded metal |
Material | Sheet steel |
Mounting Type | Leveling feet |
Series | HDC Series |
Style | Vented doors with top, sidewalls and 19" mounting rails |
Type | Full size data center cabinet |
UPC | 662620364087 |
Dimensions
Cubic Capacity | 83424 cu.in |
Depth | 44 in |
Height | 79 in |
Width | 24 in |
Conductor Related
Cable Entry | Top with brush |
Certifications and Compliance
Industry Standard(s) |
|
Nema Rating | None |
Resources and Downloads
Specifications
Catalogs
Catalog Page
Sales Drawings
Please wait, preparing to download your file.