text.skipToContent text.skipToNavigation

HFCD1 Series Hubbell Brand Indoor Tight Buffer Distribution, 6 strand, Plenum, OM4, MM, Aqua Jacket

By Hubbell Premise Wiring 

Catalog ID: HFCB1006P4

By Hubbell Premise Wiring
Catalog ID:  HFCB1006P4
HFCD1 Series Hubbell Brand Indoor Tight Buffer Distribution, 6 strand, Plenum, OM4, MM , Aqua Jacket.
  • Corning ClearCurve® Multimode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Compact Cable Diameter Reduces Pathway Congestion
  • Premium Fiber For Enhanced Optical Performance

Plenum

Add to List

More Options

Where to Buy

Product Details

General

Application Data Tranmission
Attenuation 3.5/1.5 Db per Kilometer
Bandwidth 4000 bps
Cable Rating Plenum
Color Aqua
Material - Jacket PVC
Sub Brand Fiber Optics
Temperature Rating 0 Degrees C to 70 Degrees C
Type Cable
UPC 662620340685

Electrical Ratings

Wavelength 850/1300 Nanometers

Conductor Related

Fiber Size OM4
Fiber Type OM4, MM
Number Of Fibers 6

Certifications and Compliance

Industry Standard(s)
  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D

Resources and Downloads