text.skipToContent text.skipToNavigation

HFCD1 Series Indoor Tight Buffer Distribution, 2 strand, Riser, OM3, MM, Aqua Jacket

By Hubbell Premise Wiring 

Catalog ID: HFCD1002R3

By Hubbell Premise Wiring
Catalog ID:  HFCD1002R3
HFCD1 Series Indoor Tight Buffer Distribution, 2 strand, Riser, OM3, MM , Aqua Jacket.
  • Corning ClearCurve® Multimode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Compact Cable Diameter Reduces Pathway Congestion
  • Premium Fiber For Enhanced Optical Performance

Riser Rated

Add to List

More Options

Where to Buy

Product Details

General

Application Data Tranmission
Attenuation 3.5/1.5 Db per Kilometer
Bandwidth 2000 bps
Cable Rating Riser
Color Aqua
Material - Jacket PVC
Sub Brand Fiber Optics
Temperature Rating -20 Degrees C to 70 Degrees C
Type Cable
UPC 662620555492

Electrical Ratings

Wavelength 850/1300 Nanometers

Conductor Related

Fiber Size OM3
Fiber Type OM3, MM
Number Of Fibers 2

Certifications and Compliance

Industry Standard(s) TIA

Resources and Downloads