text.skipToContent text.skipToNavigation

Category 5e XCELERATOR™ Jack

By Hubbell Premise Wiring 

Catalog ID: HXJ5EW24

By Hubbell Premise Wiring
Catalog ID:  HXJ5EW24
XCELERATOR™ Category 5e modular jacks exceed all TIA component level parameters to provide 2.5GBASE-T application assurance. The innovative angled QuickLace™ termination towers provide ample room for lacing, accelerating the termination.
  • Third Party Verified Category 5e Component Compliant
  • Quick-Lace Towers Accelerate Termination
  • Mating Cycles Exceed Industry Standard by Four Times

Quick-Lace Termination

Add to List

More Options

Where to Buy

Product Details

General

Application Up to 2.5GBASE-T, 802.3bt POE
Color White
Construction Material - Main Thermoplastic
Contact IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating
Contact Point Material Beryllium Copper with Gold Over Plating
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Modular Jack
Material - Housing High-impact thermoplastic (UL 94V-0)
Material - Mounting Hardware Keystone
Mounting Type Snap-fit
OEM Brand Name Hubbell Premise Wiring
Operating Cycles 2000 Plug
Performance TIA Cat 5e Component
Series Cat 5e UTP
Size 0.86 (22) x 0.67 (‪17) x 1.29 (‪33)
Style RJ-45 Jack
Sub Brand Copper Work Area
Temperature Rating Max Continuous- 75° C, Minimum- -40° C Without Impact
Type Modular Jack
UPC 662620663760

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity RJ45 Jack to IDC Punch Down
Contact Resistance 100 Ohm
Withstand Voltage 1,000 Vac @ 60 Hz

Certifications and Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568 Category 5e component
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Logistics

Carton Quantity 4
Number of Pieces in Package 24

Resources and Downloads