text.skipToContent text.skipToNavigation

Category 5e netSELECT™ Jack

By Hubbell Premise Wiring 

Catalog ID: NSJ5EGN24

By Hubbell Premise Wiring
Catalog ID:  NSJ5EGN24
netSELECT™ Category 5e modular jacks meet all TIA channel parameters and support applications up to 2.5GBASE-T. The innovative angled QuickLace™ termination towers provide ample room for lacing, accelerating the termination.
  • Easy To Terminate Angled Wiring Towers
  • Exceeds TIA Category 5e Standards

Quick-Lace Termination

Add to List

More Options

Where to Buy

Product Details

General

Application Up to 2.5GBASE-T, 802.3bt POE
Color Gray
Construction Material - Main Thermoplastic
Contact IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating
Contact Point Material Beryllium Copper with Gold Over Plating
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Modular Jack
Material - Housing High-impact thermoplastic (UL 94V-0)
Material - Mounting Hardware Screw Mounting
Mounting Type Snap-fit
OEM Brand Name Hubbell Premise Wiring
Operating Cycles 750+ Plug
Performance TIA Cat 5e Component
Series Cat 5e UTP
Size 0.86 (22) x 0.67 (‪17) x 1.29 (‪33)
Style RJ-45 Jack
Sub Brand Copper Work Area
Temperature Rating Max Continuous- 75° C, Minimum- -40° C Without Impact
Type Modular Jack
UPC 883778507151

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity RJ45 Jack to IDC Punch Down
Contact Resistance Per TIA
Insertion Loss Per TIA
Withstand Voltage 1,000 Vac @ 60 Hz

Certifications and Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568 Category 5e
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Logistics

Carton Quantity 4
Number of Pieces in Package 24

Resources and Downloads