text.skipToContent text.skipToNavigation

Ahesive Connector, LC, Singlemode, White, 6 Pack

By Hubbell Premise Wiring 

Catalog ID: FCLCSM

By Hubbell Premise Wiring
Catalog ID:  FCLCSM
Fiber Connector, OPTIchannel Connector, LC Simplex Singlemode, White, 6 Pack.
  • Rugged Crimp Strain Relief
  • Compatible with Heat Cure Epoxy
  • 900 micron and 3.0mm Cable Applications

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Interconnect
Color White
Connector Type LC
EU RoHS Indicator Yes
Enclosure Type Various
Environmental Conditions Indoor
Item Type LC
Material Ceramic
Material - Mounting Hardware Fiber Termination, Field Polish
OEM Brand Name Hubbell Premise Wiring
Performance
  • Optical - Insertion loss - 0.5dB typical, 0.75dB max
  • Optical - Multimode return loss - 20dB minimum
  • Optical - Singlemode return loss - 26dB minimum
  • Environmental - Operating temperature - 0 ºC to +75 ºC
  • Mechanical - Mating durability - 500 cycles, <
  • 0.75dB
Repeatability 0.1 dB
Service Life 500 matings
Style Adhesive
Sub Brand OptiChannel
Temperature Rating 0C to 70C
UPC 662620830766

Dimensions

Display Size 1.25 mm

Electrical Ratings

Connectivity Fiber Optic Connector
Insertion Loss 0.75 dB Max
Return Loss 26

Conductor Related

Fiber Size 125 Micron
Fiber Type Singlemode

Certifications and Compliance

Industry Standard(s)
  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity 25

Resources and Downloads