text.skipToContent text.skipToNavigation

Fusion Splice Connector, FC, OM3, Beige, Blister Pack

By Hubbell Premise Wiring 

Catalog ID: FCFCF900M50GBP

By Hubbell Premise Wiring
Catalog ID:  FCFCF900M50GBP
Fiber Optic, Connector, Fusion Splice,FC, Multimode, OM3, Pre-Polished, 900, Blister Pack
  • Pack of 10 connectors
  • Each in a protective blister pack with cleave protector, 900µm boot and splice sleeve
  • All Zirconia Ferrules
  • Compatible with fusion splicers having a removable fiber holder
  • Metal holder fixture required (sold separately)
  • Hubbell fusion splice heat shrink oven, Catalog Number FCSPLHSOVEN is also required for termination
Add to List

More Options

Where to Buy

Product Details

General

Application Interconnect
Color Beige
Connector Type FC
Performance
  • Optical - Insertion loss - 0.4dB (0.25dB typical)
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical return loss 35dB Typical
  • Environmental - Operating temperature -40 ºC to +85 ºC
  • Cable Retention 2.5lbs
Style Fusion Splice-On
Sub Brand FIBERHUBB
UPC 662620343600

Electrical Ratings

Connectivity Fiber Optic Connector

Conductor Related

Fiber Type OM3, MM

Certifications and Compliance

Industry Standard(s)
  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

FIBERHUBB Splice-On Connector Termination Process