text.skipToContent text.skipToNavigation

Fusion Splice Connector, LC, OS2, Blue, Blister Pack

By Hubbell Premise Wiring 

Catalog ID: FCLCF900SMBP

By Hubbell Premise Wiring
Catalog ID:  FCLCF900SMBP
Fiber Optic, Connector, Fusion Splice,LC, Singlemode, Pre-Polished, 900, Blister Pack
  • Pack of 10 connectors
  • Each in a protective blister pack with cleave protector, 900µm boot and splice sleeve
  • All Zirconia Ferrules
  • Compatible with fusion splicers having a removable fiber holder
  • Metal holder fixture required (sold separately)
Add to List

More Options

Where to Buy

Product Details

General

Application Interconnect
Color Blue
Connector Type LC
Performance
  • Optical - Insertion loss - 0.3dB (0.15dB typical)
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical return loss > 55dB Typical
  • Environmental - Operating temperature -40 ºC to +70 ºC
  • Cable Retention 2.5lbs
Style Fusion Splice-On
Sub Brand FIBERHUBB
UPC 662620343471

Electrical Ratings

Connectivity Fiber Optic Connector

Conductor Related

Fiber Type Singlemode

Certifications and Compliance

Industry Standard(s)
  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

FIBERHUBB Splice-On Connector Termination Process