text.skipToContent text.skipToNavigation

Fiber Optic Adapter Panel, 12 Port, 6 MTPDuplex, Beige

By Hubbell Premise Wiring 

Catalog ID: FSPNMTPDBE6

By Hubbell Premise Wiring
Catalog ID:  FSPNMTPDBE6
Fiber Optic, Adapter Panel, 12 Port, 6 MTPDuplex, Beige.

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Interconnect
Environmental Conditions Indoor
Item Type MPO
Material Ceramic Zirconium
Material - Mounting Hardware Snap-In
Number Of Ports 12
Performance
  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC
Sub Brand OptiChannel
UPC 662620671642

Electrical Ratings

Insertion Loss 0.30 dB

Conductor Related

Fiber Size 125 Micron
Fiber Type Singlemode or Multimode

Certifications and Compliance

Industry Standard(s)
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity 4

Resources and Downloads