text.skipToContent text.skipToNavigation

Fiber Optic Adapter Panel, H4 Opening, 24 Port, 6 LC Quad, Zircon Ceramic, Violet

By Hubbell Premise Wiring 

Catalog ID: FSPLCQS6H4VI

By Hubbell Premise Wiring
Catalog ID:  FSPLCQS6H4VI
Fiber Optic, Adapter Panel, H4 Opening, 24 Port, 6 LC Quad, zircon Ceramic, Violet.

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Interconnect
Color Violet
Environmental Conditions Indoor
Item Type LC Quad
Material Ceramic Zirconium
Material - Mounting Hardware Snap-In
Number Of Ports 24
Performance
  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC
Sub Brand OptiChannel
UPC 662620606576

Electrical Ratings

Insertion Loss 0.30 dB

Conductor Related

Fiber Size 125 Micron
Fiber Type Singlemode or Multimode

Certifications and Compliance

Industry Standard(s)
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity 4

Resources and Downloads