text.skipToContent text.skipToNavigation

Fiber Optic Adapter, SC/APC Simplex, 8- Port, Loaded with 8 Adapters

By Hubbell Premise Wiring 

Catalog ID: FSPNSCA8

By Hubbell Premise Wiring
Catalog ID:  FSPNSCA8
FSP Adapter Panel, SC/APC Simplex, 8- Port, Loaded with 8) Adapters.
  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Interconnect
Color Green
Environmental Conditions Indoor
Item Type SC Simplex, APC
Material Ceramic Zirconium
Material - Mounting Hardware Snap-In
Number Of Ports 8
Performance
  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC
Repeatability 0.1 dB
Service Life 500 matings
Single/Multimode SM
Sub Brand OptiChannel
Temperature Rating -40C to +85C
UPC 662620340210

Electrical Ratings

Insertion Loss 0.30 dB
Return Loss 55

Conductor Related

Fiber Size 125 Micron
Fiber Type Singlemode or Multimode

Certifications and Compliance

Industry Standard(s)
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity 4

Resources and Downloads