text.skipToContent text.skipToNavigation

Fiber Optic Panel Adapter, 12-Fiber, 12 SC/APC SMP, Zircon Sleeves, Green

By Hubbell Premise Wiring 

Catalog ID: FSPNSCA12

By Hubbell Premise Wiring
Catalog ID:  FSPNSCA12
Angled Fiber Adapter Panel, 12-Fiber,12) SC/APC SMP, Zircon Sleeves, Green.

  • Premium Quality and High Performance Design
  • Standard Product

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Application Interconnect
    Color Green
    Environmental Conditions Indoor
    Item Type SC Simplex, APC
    Material Ceramic Zirconium
    Material - Mounting Hardware Snap-In
    Number Of Ports 12
    Performance
    • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
    • Environmental - Operating temperature - 0 ºC to +75 ºC
    Repeatability 0.1 dB
    Service Life 500 matings
    Single/Multimode SM
    Size 5.1" X 1.1"
    Sub Brand OptiChannel
    Temperature Rating -40C to +85C
    UPC 662620340197

    Electrical Ratings

    Insertion Loss 0.30 dB

    Conductor Related

    Fiber Size 125 Micron
    Fiber Type Singlemode or Multimode

    Certifications and Compliance

    Industry Standard(s)
    • TIA-568-C.3
    • TIA-604-FOCIS

    Logistics

    Carton Quantity 4

    Resources and Downloads