text.skipToContent text.skipToNavigation

Fiber Optic Panel Adapter, 12-Fiber, 3 LC Quad, Zircon Sleeves, Green

By Hubbell Premise Wiring 

Catalog ID: FSPNLCQS3GN

By Hubbell Premise Wiring
Catalog ID:  FSPNLCQS3GN
Fiber Optic Panel Adapter, 12-Fiber, 3) LC Quad, Zircon Sleeves, Green.

  • Premium Quality and High Performance Design
  • Standard Product

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Application Interconnect
    Color Green
    Environmental Conditions Indoor
    Item Type LC Quad
    Material Ceramic Zirconium
    Material - Mounting Hardware Snap-In
    Number Of Ports 12
    Performance
    • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
    • Environmental - Operating temperature - 0 ºC to +75 ºC
    Repeatability 0.1 dB SM / 0.2 dB MM
    Service Life 500 matings
    Single/Multimode SM/MM
    Sub Brand OptiChannel
    Temperature Rating -40C to +85C
    UPC 662620340005

    Electrical Ratings

    Insertion Loss 0.30 dB
    Return Loss 55

    Conductor Related

    Fiber Size 125 Micron
    Fiber Type Singlemode or Multimode

    Certifications and Compliance

    Industry Standard(s)
    • TIA-568-C.3
    • TIA-604-FOCIS

    Logistics

    Carton Quantity 4

    Resources and Downloads