text.skipToContent text.skipToNavigation

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, CS-CS, OM3/OM4, 1 Meter

By Hubbell Premise Wiring 

Catalog ID: DFHPCCSCSF1MM

By Hubbell Premise Wiring
Catalog ID:  DFHPCCSCSF1MM
Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, CS-CS, OM3/OM4, 1 Meter
  • Ultilizes the latest in Compact Duplex Connector Technology
  • Provides Extreme high density in LGX Max Cassettes
  • Easy Access Pull Tab for Quick Disconnect

More Options

Where to Buy

Product Details

General

Application Fiber Data Cross Connect
Color Aqua
Connector Type CS-CS
Construction Material - Main Plenum PVC
Sub Brand FIBERHUBB
UPC 662620362540

Dimensions

Length (Meters) 1 m

Conductor Related

Fiber Type OM3/4
Mode multimode

Certifications and Compliance

Industry Standard(s)
  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity 25

Resources and Downloads