- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Data Centers
- Grounding & Bonding
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Pulling Grips
-
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
-
Fittings
-
Fittings
- Industrial Location
-
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
-
Marine Products
-
Marine Products
- Wiring Devices
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Solutions
Take a Tour
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Featured Solutions -
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Featured Solutions
-
Featured Solutions
- Copper
- Fiber
- Audio / Video
- Delivery
- Metals
- Wireless
- PowerHUBB
- Emergency Preparedness for Healthcare
-
-
-
Markets
Take a Tour of the Markets We Serve
No other company provides a broader range of products for every aspect of network connectivity. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
No other company provides a broader range of products for every aspect of network connectivity. See our major markets and building types below.
-
-
Markets
-
Markets
- Data Center
- Education
- Healthcare
- Government
-
-
- Company
-
Company
-
Company
- Company Information
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Data Centers
- Grounding & Bonding
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Pulling Grips
-
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
-
Fittings
-
Fittings
- Industrial Location
-
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
-
Marine Products
-
Marine Products
- Wiring Devices
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Solutions
Take a Tour
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Featured Solutions -
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Featured Solutions
-
Featured Solutions
- Copper
- Fiber
- Audio / Video
- Delivery
- Metals
- Wireless
- PowerHUBB
- Emergency Preparedness for Healthcare
-
-
-
Markets
Take a Tour of the Markets We Serve
No other company provides a broader range of products for every aspect of network connectivity. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
No other company provides a broader range of products for every aspect of network connectivity. See our major markets and building types below.
-
-
Markets
-
Markets
- Data Center
- Education
- Healthcare
- Government
-
-
- Company
-
Company
-
Company
- Company Information
-
- Products
- Data & Communications
- Plates / Frames / Housings
- Frames
- Duplex 106 Outlet
- Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 4-Port, Electric Ivory
Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 4-Port, Electric Ivory
Catalog ID: Q106E
Duplex Mounting
Add to Project List
More Options
Product Details
General
Application | Data/Fiber/Audio/Video |
Color | Electric Ivory |
Construction | Molded |
Construction Material - Main | High-Impact Thermoplastic (UL 94V-0) |
Cutout | NEMA 1-Gang |
EU RoHS Indicator | Yes |
Item Type | Duplex Frame |
Material | High-Impact Thermoplastic (UL 94V-0) |
Material - Mounting Hardware | Screw |
Number Of Ports | 4 |
OEM Brand Name | Hubbell Premise Wiring |
Orientation | Vertical |
UPC | 662620823331 |
Dimensions
Display Size | 4-Port |
Certifications and Compliance
Industry Standard(s) |
|
Logistics
Carton Quantity | 25 |
Resources and Downloads
Specifications
Catalog Page
Sales Drawings
Please wait, preparing to download your file.