Modules
23 Products
Cabinet Accessory, Lock Kit
By Hubbell Premise Wiring
Catalog ID: FLOCK1
Cabinet Accessory, Lock Kit
Cabinet Accessory, Lock Kit
By Hubbell Premise Wiring
Catalog ID: FLOCK3
Cabinet Accessory, Lock Kit
Cabinets, Net Select, Cat 5e Upgrade Kit, 6-Port
By Hubbell Premise Wiring
Catalog ID: NSODK6
Cabinets, Net Select, Cat 5e Upgrade Kit, 6-Port
Discontinued
Frames, Netselect, Volume Control, Rotary
By Hubbell Premise Wiring
Catalog ID: NSORAVC
Frames, Netselect, Volume Control, Rotary
Discontinued
Frames, Netselect, Volume Control, Slider
By Hubbell Premise Wiring
Catalog ID: NSOSAVC
Frames, Netselect, Volume Control, Slider
Net Select, Module, 4-Way Coax, 1GHz, Plastic
By Hubbell Premise Wiring
Catalog ID: NSOVM4
Net Select, Module, 4-Way Coax, 1GHz, Plastic
Net Select, Module, 4-Way Coax, 2.3GHz, Plastic
By Hubbell Premise Wiring
Catalog ID: NSOVM42G
Net Select, Module, 4-Way Coax, 2.3GHz, Plastic
Net Select, Module, 6-Way Coax, 2.3GHz, Plastic
By Hubbell Premise Wiring
Catalog ID: NSOVM62G
Net Select, Module, 6-Way Coax, 2.3GHz, Plastic
Net Select, Module, 8-Way Coax, 1GHz, Plastic
By Hubbell Premise Wiring
Catalog ID: NSOVM8
Net Select, Module, 8-Way Coax, 1GHz, Plastic
Net Select, Module, 8-Way Coax, 2.3GHz, Plastic
By Hubbell Premise Wiring
Catalog ID: NSOVM82G
Net Select, Module, 8-Way Coax, 2.3GHz, Plastic
Net Select, Module, Audio, 8-Port
By Hubbell Premise Wiring
Catalog ID: NSOAM8
Net Select, Module, Audio, 8-Port
Net Select, Module, Cat5e, 8-Port Data
By Hubbell Premise Wiring
Catalog ID: NSODM8
Net Select, Module, Cat5e, 8-Port Data
Net Select, Module, Cat6, 8-Port Data
By Hubbell Premise Wiring
Catalog ID: NSODM8C6
Net Select, Module, Cat6, 8-Port Data
Net Select, Module, Combo, Telephone/Cat5e/Video, 6-Port
By Hubbell Premise Wiring
Catalog ID: NSOTVDM6
Net Select, Module, Combo,Telephone/Cat5e/Video, 6-Port
Net Select, Module, Combo, Telephone/Video, 6-Port
By Hubbell Premise Wiring
Catalog ID: NSOTVM6
Net Select, Module, Combo, Telephone/Video, 6-Port
Net Select, Module, Fiber Adapter, With OFSP Bracket
By Hubbell Premise Wiring
Catalog ID: NSOFSB
Net Select, Module, Fiber Adapter, With OFSP Bracket
Discontinued
Net Select, Module, Multi Pair, Patchable Cord, Multi Mode
By Hubbell Premise Wiring
Catalog ID: NSOMTM24
Net Select, Module, Multi Pair, Patchable Cord, Multi Mode
Net Select, Module, Primary Telephone, 8-Port
By Hubbell Premise Wiring
Catalog ID: NSOPTM8
Net Select, Module, Primary Telephone, 8-Port
Discontinued
Net Select, Module, Telephone Expansion, 8-Port
By Hubbell Premise Wiring
Catalog ID: NSOETM8
Net Select, Module, Telephone Expansion, 8-Port
Discontinued
Net Select, Module, Video Amp, Fixed 10dB
By Hubbell Premise Wiring
Catalog ID: NSOVAMP
Net Select, Module, Video Amp, Fixed 10dB
NetSelect, Module Assembly, 6-Coax, 1 GHz
By Hubbell Premise Wiring
Catalog ID: NSOVM6
NetSelect,Module Assembly, 6-Coax, 1 GHz
netSELECT, Universal Mount Bracket Kit
By Hubbell Premise Wiring
Catalog ID: NSOBM2
NETSELECT,UNIVERSAL MOUNT BRACKET KIT