text.skipToContent text.skipToNavigation

WSBF22SV

by Hubbell Premise Wiring 

Catalog ID: WSBF22SV

Furniture Connectivity Boxes, Work Surface, Grommet Style, 1) Power, 1) Data, Silver

Standard Product

Product Details

General

Application - For Use On Grommet Style
Color Silver
Construction Fabricated
EU RoHS Indicator No
Item Type Grommet Style
Material - Mounting Hardware Furniture Mount
Type Boxes
UPC 783585190624

Dimensions

Display Size Standard Sized Product

Conductor Related

Cable Entry Pre-Wired Cable