text.skipToContent text.skipToNavigation

WSBFGROMBSS

by Hubbell Premise Wiring 

Catalog ID: WSBFGROMBSS

Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Silver

Replacement Flush Grommet Opening Only

Product Details

General

Application - For Use On Grommet Style
Color Stainless
Construction Fabricated
Item Type Grommet Style
Material - Mounting Hardware Furniture Mount
Type Boxes
UPC 783585190655

Dimensions

Display Size Standard Sized Product

Conductor Related

Cable Entry Pre-Wired Cable

Resources/Downloads