text.skipToContent text.skipToNavigation

inSIGHT™ Basic Power Distribution Unit, 10 foot cord, Black

By Hubbell Premise Wiring 

Catalog ID: PV72BA20AA-10

By Hubbell Premise Wiring
Catalog ID:  PV72BA20AA-10
inSIGHT™ Cabinet Basic Power Distribution Unit (PDU), 10 foot cord, Black

Complete line of Basic,monitored, and switched ready cabinet mount power distribution units (PDU). Superior cord locking using standard plugs. Switch capable using dedicated cords. Slim profile to allow for cabling and air flow. Assembled in the USAHighly reliable with robotically soldered connections

  • Basic always on powering
  • 120V Single Phase
  • 20 Amp
  • L5-20P Plug
  • 24 L5-20R Receptacle
  • Vertical 72"

Designed for mounting with buttons in a full size data center cabinet

More Options

Where to Buy

Product Details

General

Application Data Center
Color
  • Black
  • Red
  • White
  • Blue
Finish Type Powder Coat
Material Sheet steel
Mounting Type button, center spacing 61.24"
Series inSIGHT™
Style Vertical button mount
Type Basic
UPC 662620364704

Dimensions

Depth 2.0 in
Height 72 in
Width 2.18 in

Certifications and Compliance

Industry Standard(s)
  • UL 2416
  • UL 60950-1
  • FCC Part 15 Compliance
  • SNMP V3
Nema Rating None