text.skipToContent text.skipToNavigation

Wire Basket Tray, Overhead Tray, Accessories, Bracket, C-Shaped, For 8" Tray, Pre-Galvanized

By Hubbell Premise Wiring 

Catalog ID: HBTCB8

By Hubbell Premise Wiring
Catalog ID:  HBTCB8
Wire Basket Tray, Overhead Tray, Accessories, Bracket, C-Shaped, For 8" Tray, Pre-Galvanized
  • Support 8" Wide Tray
  • Wall Mount
  • Station Mount with HBTUPC

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application For 8" Tray
Construction Fabricated
EU RoHS Indicator No
Finish Type Pre-Galvanized
Item Type C-Brackets
Material Steel
Sub Brand Wire Basket Tray
Type C-Brackets
UPC 783585417820

Dimensions

Width 8 in

Certifications and Compliance

Non Hazardous Location Non-Hazardous

Resources and Downloads