text.skipToContent text.skipToNavigation

Wire Basket Tray, Overhead Tray, Accessories, Shelf Support, For 18" Tray, Pre-Galvanized

By Hubbell Premise Wiring 

Catalog ID: HBTSS18

By Hubbell Premise Wiring
Catalog ID:  HBTSS18
Wire Basket Tray, Overhead Tray, Accessories, Shelf Support, For 18" Tray, Pre-Galvanized

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application For 18" Tray
Construction Fabricated
EU RoHS Indicator No
Finish Type Pre-Galvanized
Item Type Shelf Support
Material Steel
Sub Brand Wire Basket Tray
Type Shelf Brackets
UPC 783585417585

Dimensions

Width 18 in

Certifications and Compliance

Non Hazardous Location Non-Hazardous

Resources and Downloads