text.skipToContent text.skipToNavigation

Wire Basket Tray, Pre-Formed Radius, Internal Elbow, 4" High X 12" Wide, Pre-Galvanized

By Hubbell Premise Wiring 

Catalog ID: HBTI0412

By Hubbell Premise Wiring
Catalog ID:  HBTI0412
Wire Basket Tray, Pre-Formed Radius, Internal Elbow, 4" High X 12" Wide, Pre-Galvanized
Add to List

More Options

Where to Buy

Product Details

General

EU RoHS Indicator Contact Manufacturer
Sub Brand Wire Basket Tray
Type Intersections
UPC 783585488677

Dimensions

Dimensions 4 in x 8 in x 8 in
Height 8 in
Length 4 in
Width 8 in

Resources and Downloads