text.skipToContent text.skipToNavigation

Wire Basket Tray, Preformed Radius, 30 Degree, 4" High X 18" Wide, Pre-Galvanized

By Hubbell Premise Wiring 

Catalog ID: HBT300418

By Hubbell Premise Wiring
Catalog ID:  HBT300418
Wire Basket Tray, Preformed Radius, 30 Degree, 4" High X 18" Wide, Pre-Galvanized
  • Provides Labor and Time Savings
  • Use with Round and Flat Wire Style Tray
  • Splicing Hardware Included
Add to List

More Options

Where to Buy

Product Details

General

EU RoHS Indicator Contact Manufacturer
Type 30 Degree
UPC 783585482903

Dimensions

Width 18 in

Resources and Downloads