text.skipToContent text.skipToNavigation

Wire and Basket Tray, Insert, 6" Wide X120" Length, Polymer, White

By Hubbell Premise Wiring 

Catalog ID: HBTINSNM06WHT

By Hubbell Premise Wiring
Catalog ID:  HBTINSNM06WHT
Wire and Basket Tray, Insert, 6" Wide X120" Length, Polymer, White

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application In-Floor Delivery Systems
Color White
Construction Fabricated
EU RoHS Indicator Contact Manufacturer
Finish Type Textured
Mounting Type Clips
Sub Brand Accessory
Type Insert
UPC 783585536101

Dimensions

Dimensions 6 in x 12 in x 4 in
Height 4 in
Length 6 in
Width 12 in

Certifications and Compliance

Industry Standard(s) UL 514

Resources and Downloads