text.skipToContent text.skipToNavigation

Single Pole, 400A Male Plug, Blue, RFID

By Hubbell Premise Wiring 

Catalog ID: HBLRF400MBL

By Hubbell Premise Wiring
Catalog ID:  HBLRF400MBL
SINGLEPOLE, 400A MALE PLUG, BLUE, RFID.
  • Industrial Duty, Imbedded RFID tags
  • Same electrical and environmental performance as standard
  • Series 16 Single Pole Devices
  • Industry best read strength allows for bulk scanning
  • Inter-Mateable with any Series 16 style device
Add to List

More Options

Where to Buy

Product Details

General

EU RoHS Indicator Contact Manufacturer
Type Plugs
UPC 783585566696

Electrical Ratings

Current / Amperage Rating 400 A
Voltage Rating 600 V

Conductor Related

Conductor Size 2/0-4/0 AWG

Logistics

Carton Quantity 10