text.skipToContent text.skipToNavigation
Discontinued

Wallplates and Box Covers, Mid-Sized Wallplate, Nylon, 3-Gang, 3) Toggle, Gray

By Hubbell Premise Wiring 

Catalog ID: NPJ3GY

By Hubbell Premise Wiring
Catalog ID:  NPJ3GY
Wallplates and Box Covers, Mid-Sized Wallplate, Nylon, 3-Gang, 3) Toggle, Gray
  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material
  • Smooth, easy to clean finish

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Add to List

More Options

Where to Buy

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Color Gray
Construction Molded
Cutout 3) Toggle
EU RoHS Indicator Yes
Item Type Screw Mount
Material Nylon
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 3-Gang
Orientation Vertical Mount
Size Mid-Size
Style 3-Toggle
Type Toggle
UPC 883778106088

Dimensions

Display Size Mid-Sized
Thickness 0.06

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10