text.skipToContent text.skipToNavigation

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, .406" Opening, Strap Mount, Light Almond

By Hubbell Premise Wiring 

Catalog ID: NP12W

By Hubbell Premise Wiring
Catalog ID:  NP12W
Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, .406" Opening, Strap Mount, Light Almond
  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Add to List

More Options

Where to Buy

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
  • White
  • Blanc
Construction Molded
Cutout 1) .406" Hole- Telephone Opening, Strap Mounted
EU RoHS Indicator Yes
Item Type Screw Mount
Material Nylon
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 1-Gang
Orientation Vertical Mount
Size Standard
Style 1-Telephone/Coaxial
Type Telephone/Coaxial
UPC 883778103933

Dimensions

Display Size Standard Sized
Thickness 0.06

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 25