Copper Network Cable Solutions
Hubbell Premise Wiring offers high-quality copper cables in coaxial and usb packages with enhanced computer cable management. Ethernet data rates are escalating all the time, but Hubbell Premise Wiring’s copper cabling infrastructure solutions are designed to transmit increasing volumes of data as IoT, cloud computing, and streaming high-resolution content become the norm.

Hubbell Premise Wiring Copper Network Cable Solutions
Hubbell's Copper Cabling is specifically designed and balanced to provide a high performance - end to end system that extends the life span of the infrastructure. Our cable assemblies are 100% performance tested, assuring the highest quality and most reliable in the industry.
Hubbell Premise Wiring offers several different kinds of copper network cabling, including Cat 5e, Cat 6, Cat 6a, and Cat 6e cables.