text.skipToContent text.skipToNavigation

MC7

by Killark 

Catalog ID: MC7

MC aluminum cable connector series is designed for use with jacketed interlocked, continuously corrugated and welded armor cable. This series is for use where it is essential to provide positive grounding to the cable and for a type 3, 4 connections

  • 360° armor grounding spring is reusable
  • Copper free aluminum construction for harsh, corrosive and certain hazardous locations
  • Provides sealing back nut plus inner o-ring seal to prevent moisture ingress to the cable armor and enclosure
  • Robust threads and world class seal enables easy installation with minimal torque required

Product Details

General

Material Aluminum, Copper Free (less than 4/10 of 1%)
Series MC
Style Straight
UPC 783936159324

Dimensions

Hub Size 2-1/2"

Conductor Related

Cable Range 1.93 - 2.51 in

Certifications and Compliance

Hazardous Rating(s)
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Zone 20
IP Rating IP66
Nema Rating 3, 4, 4X

Resources/Downloads