text.skipToContent text.skipToNavigation

MCX1C

by Killark 

Catalog ID: MCX1C

MC aluminum cable connector series is designed for use with jacketed interlocked, continuously corrugated and welded armor cable. This series is for use where it is essential to provide positive grounding to the cable and for a type 3, 4 connections.

360° armor grounding spring is reuseable. Robust threads and world class seal enables easy installation with minimal torque required. Provides a barrier seal between the individual insulated cores within the cable and prevents entry of the products of an explosion into the cable. Assembly of the cable gland compresses and distributes the compound evenly to create a barrier seal at the point of entry into the enclosure. Provides cable retention and a low smoke and fume, zero halogen seal onto the cable's outer sheath. Design meets and exceeds third party requirements for cable retention. Provides sealing back nut plus inner O-ring seal to prevent moisture ingress to the cable armor and enclosure. Copper-free aluminum construction for harsh, corrosive, and hazardous duty. Back nut is red to indicate hazardous area product.

Product Details

General

Application Designed for use with jacketed interlocked, continuously corrugated and welded armor cable. Install where it is essential to provide positive grounding to the cable with a complete gas block/explosion proof seal. Also for a Type 3, 4 connection.
Color Silver, Red
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series MCX
Temperature Rating -50°C to +60°C
Type Cable Gland
UPC 783936960548

Dimensions

Gross Weight with Packaging 0.35
Height 2 in
Hub Size 1/2"
Length 3 in
Width 2 in

Conductor Related

Cable Range .60 - .82 in

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Zone 20

Logistics

Carton Quantity 10 EA

Resources/Downloads