text.skipToContent text.skipToNavigation

MCX29

by Killark 

Catalog ID: MCX29

MCX aluminum cable connector series is designed for use with jacketed interlock, continuously corrugated and welded armor cable where it is essential to prevent explosive vapors from passing through electrical devices. This series provides a 45 and 90 degree bend for the most compact space. It is rated for indoor and outdoor use.

  • 360° armor grouding spring is resuable
  • Provides a barrier seal between the indvidual insulated cores within the cable
  • Assembly of the cable gland compresses and distributes the compound evenly to create a barrier seal at the point of entry into the enclosure
  • Provides a cable retention and low smoke fume, zero halogen seal onto the cables outer sheath
  • Copper free aluminum construction for harsh corrosive and hazardous areas
  • Patent pending combination union elbow that allows proper 360° alignment where space is limited
  • Compact 90° bend for optimized wiring configurations
  • Armor is terminated prior to bend allowing for minimal bending radius
  • Backnut is anodized RED to indicate Hazardous area product

Product Details

General

Material Aluminum, Copper Free (less than 4/10 of 1%)
Series MCX
Style 90 Degree
UPC 783936154244

Dimensions

Hub Size 3/4"

Conductor Related

Cable Range .73 - 1.03 in

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Zone 20
Nema Rating 3, 4, 4X