text.skipToContent text.skipToNavigation

2GCBB-15Q13

By Killark 

Catalog ID: 2GCBB-15Q13

By Killark
Catalog ID:  2GCBB-15Q13
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 15A Trip Quicklag - One 1-Pole and One 3-Pole- 120/240VAC - Hub Size 3/4"-14 NPT
  • Compact rectangular enclosure with threaded cover allows easy access.
  • Provided with two 3/4"-14 NPT drilled and tapped conduit openings, one top and two bottom.
  • Eaton (Cutler-Hammer) Type QC Quicklag Circuit Breakers (These assemblies include the breaker as indicated).
  • Push pull handle mechanism operates circuit breakers.
  • Handle mechanism supplied as standard with "Lockout" in OFF position.
  • Enclosures are made from copper free cast aluminum alloy (less than 4/10 of 1%).
  • Special combinations of breaker amperage are available, consult factory for details.

Killark GCBB Series of Hazardous Location Circuit Breaker Load Centers provide overcurrent and short circuit protection of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Circuit breaker configurations are available with various Eaton (Cutler Hammer) Type QC Quicklag breakers.

Add to List

More Options

Where to Buy

Product Details

General

Application Indoor and outdoor hazardous areas where flammable gases or vapors, combustile dusts, or easily ignitable fibers or flyings may be present. Provides overcurrent and short circuit protection of branch lighting, heating, and appliance circuits.
EU RoHS Indicator Contact Manufacturer
Enclosure Type Threaded
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Wall
Number Of Poles 4
Operating Temperature Celcius Max 40 Degree
Series GCBB
Type Circuit Breaker Enclosure
UPC 783936205168

Dimensions

Depth 6.625
Diameter - Inside 0.808 in
Dimensions 11.5 in x 8.125 in x 6.875 in
Gross Weight with Packaging 12.4
Height 6.875 in
Length 11.5 in
Weight 12 lb
Width 8.125 in

Electrical Ratings

Frequency Rating 60 Hz

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating 3R, 7(B, C, D), 9(E, F, G)
UL File Number E83969

Resources and Downloads