text.skipToContent text.skipToNavigation

KP Series 60 Amp Plug - E Type - 2P 3W Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC 60Hz

By Killark 

Catalog ID: KP-603E45

By Killark
Catalog ID:  KP-603E45
KP Series - Aluminum 60 Amp Plug - E Type - 2W 3P Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC 60Hz
  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Solder Terminations for sure connection
  • Copper free aluminum housing
  • Delayed action contacts ensure safe interconnect
  • Wide range of grommet openings
  • Extra long grounding pin makes contact first and breaks contact last

The Killark KP/KR series of plugs and receptacles provide a robust solution for applications requiring a heavy duty plug/receptacle. Plugs and receptacles may be used where devices are needed in locations made hazardous by the presence of flammable gases or vapors. The delayed action assembly ensures that the plug cannot be removed under load, preventing a dangerous arc or spark. Factory sealed construction specifies that no additional external seals are required. KP series plugs utilize soldered terminals, whereas KR series receptacles utilize wire leads for termination.

Add to List

More Options

Where to Buy

Product Details

General

Application
  • KP Series plugs are suitable: in hazardous locations due to the presence of flammable vapors or gases
  • where a heavy duty plug and receptacle is necessary
  • where a connection is required for portable or movable equipment such as tools, motors, hand lights
Color Gray
Material Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Poles 2
Operating Cycles 10,000 operations
Receptacle Type Delayed Action
Series KP
Type Pin & Sleeve
UPC 783936370118

Dimensions

Dimensions 11.13 in x 4.63 in x 3.5 in
Gross Weight with Packaging 2
Height 3.5 in
Length 11.13 in
Width 4.63 in

Electrical Ratings

Amperage Rating 60 A

Conductor Related

Number Of Wires 3
Wire Size #8 AWG to #2 AWG

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA
Nema Rating 3, 4, 4X, 7(B, C, D), 9(F, G)

Logistics

Carton Quantity 5

Resources and Downloads

Customer Notices

Installation/Instruction Manual (IOM)