text.skipToContent text.skipToNavigation

EEQ0042E10A2GG - Emergency 42W Fluorescent 120/277V 3/4"Pendant with Guard and Globe

By Killark 

Catalog ID: EEQ0042E10A2GG

By Killark
Catalog ID:  EEQ0042E10A2GG
Emergency 42W Fluorescent 120/277V 3/4"Pendant with Guard and Globe
  • Quad-Pin long-life triple-tube compact
  • Fluorescent lamps included
  • Choice of Pendant, Ceiling, Wall or Stanchion mount
  • Factory Sealed - No external seal required
  • Corrosion resistant-Copper-free aluminum (less than 4/10 of 1%) die-cast construction w/Baked-on epoxy/polyester powder finish Exposed hardware is 316 grade stainless steel
  • LED charging indicator light visible through lens

The EEQ Series Emergency fixture that uses Compact Fluorescent lamps. The fixture has a Battery inside the housing that will start when normal power is disrupted. The housing is made of a corrosion resistant copper free aluminum that is coated with a powder epoxy paint for extra corrosion resistance. The EEQ Series is factory sealed so no external seal is required in Explosive environments.

Add to List

More Options

Where to Buy

Product Details

General

Finish Type Powder Epoxy Paint
Lamp Type Quad Pin
Light Source Compact Fluorescent
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Pendant
Optic Type Glass Globe - Clear
Series EEQ
UPC 783936363103

Dimensions

Hub Size 3/4"

Electrical Ratings

Frequency Rating 50/60 Hz
Voltage Rating 120-277 VAC
Wattage 42 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity 1

Resources and Downloads

Customer Notices

Installation/Instruction Manual (IOM)

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
KIL_EEQ0042E10 EM