- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Electrical & Electronic
-
Electrical & Electronic
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
Enclosures
-
Enclosures
- Hazardous Location
- Industrial Location
-
-
Fittings
-
Fittings
- Hazardous Location
- Industrial Location
-
-
Wiring Devices
-
Wiring Devices
- Hazardous Location
- Industrial Location
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Emergency Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
-
Solutions
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions that Killark can provide. See the Killark Solutions.
-
Solutions
-
Solutions
-
Take a Tour of Our Complete Solutions
-
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions that Killark can provide. See the Killark Solutions.
-
- FEATURED SOLUTIONS
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Killark markets
-
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Killark markets
-
- Markets & Applications
-
-
Resources
ResourcesDigital Resources
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Killark Resources.
-
- Resources
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Electrical & Electronic
-
Electrical & Electronic
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
Enclosures
-
Enclosures
- Hazardous Location
- Industrial Location
-
-
Fittings
-
Fittings
- Hazardous Location
- Industrial Location
-
-
Wiring Devices
-
Wiring Devices
- Hazardous Location
- Industrial Location
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Emergency Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
-
Solutions
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions that Killark can provide. See the Killark Solutions.
-
Solutions
-
Solutions
-
Take a Tour of Our Complete Solutions
-
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions that Killark can provide. See the Killark Solutions.
-
- FEATURED SOLUTIONS
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Killark markets
-
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Killark markets
-
- Markets & Applications
-
-
Resources
ResourcesDigital Resources
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Killark Resources.
-
- Resources
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Products
- Lighting & Controls
- Harsh & Hazardous Lighting
- Emergency Lighting
- Linear
- DBFE128302 - DBFE Series - Steel 28 Watt Fluorescent Emergency Power Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
DBFE128302 - DBFE Series - Steel 28 Watt Fluorescent Emergency Power Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Catalog ID: DBFE128302
- Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure
- Lens frame assembly has silicon rubber gasketing and heat tempered glass lens
- Electrostatically applied polyester finish
- NEMA 4 construction for wet locations
- LED charging indicator light visible through lens
- Push-To-Test Button mounted on sloping side of fixture - allows end-to-end mounting of fixtures
Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure. Lens frame assembly has silicone rubber gasketing and heat tempered glass lens. Electrostatically applied polyester finish. NEMA 4 construction for wet locations. LED charging indicator light visible through lens.
Add to Project List
More Options
Product Details
General
Application | LINEARLITE DBFE emergency lighting fixtures provide continuous illumination under normal power and switch to emergency battery backup during power outages. Units contain a battery unit that provides the OSHA required 90 minutes of illumination for egress. Units are designed for general and task lighting in areas where flammable gases or vapors or combustible dusts may exist due to abnormal conditions, and create a Division 2 hazardous location, as defined by the NEC. |
Color | White |
Finish Type | Powder Epoxy Paint |
Lamp Type | T5 |
Light Source | Linear Fluorescent |
Material | Steel |
Mounting Type | Pendant |
Optic Type | Glass Lens |
Series | DBFE |
Type | Steel Emergency Power Linear Fluorescent Fixture |
UPC | 783936121840 |
Dimensions
Dimensions | 58 in x 16.13 in x 15.13 in |
Gross Weight with Packaging | 45 |
Height | 15.13 in |
Hub Size | 3/4" |
Length | 58 in |
Width | 16.13 in |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Voltage Rating | 120-277 VAC |
Wattage | 12 W |
Certifications and Compliance
Hazardous Rating(s) |
|
Resources and Downloads
Customer Notices
Specifications
Please wait, preparing to download your file.