- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Electrical & Electronic
-
Electrical & Electronic
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
Enclosures
-
Enclosures
- Hazardous Location
- Industrial Location
-
-
Fittings
-
Fittings
- Hazardous Location
- Industrial Location
-
-
Wiring Devices
-
Wiring Devices
- Hazardous Location
- Industrial Location
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Emergency Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
-
Solutions
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions that Killark can provide. See the Killark Solutions.
-
Solutions
-
Solutions
-
Take a Tour of Our Complete Solutions
-
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions that Killark can provide. See the Killark Solutions.
-
- FEATURED SOLUTIONS
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Killark markets
-
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Killark markets
-
- Markets & Applications
-
-
Resources
ResourcesDigital Resources
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Killark Resources.
-
- Resources
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Electrical & Electronic
-
Electrical & Electronic
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
Enclosures
-
Enclosures
- Hazardous Location
- Industrial Location
-
-
Fittings
-
Fittings
- Hazardous Location
- Industrial Location
-
-
Wiring Devices
-
Wiring Devices
- Hazardous Location
- Industrial Location
-
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Emergency Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Linear Lighting
-
- View All Lighting & Controls Categories
-
-
-
Solutions
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions that Killark can provide. See the Killark Solutions.
-
Solutions
-
Solutions
-
Take a Tour of Our Complete Solutions
-
Take a Tour of Our Complete Solutions
Here is a glimpse of the various solutions that Killark can provide. See the Killark Solutions.
-
- FEATURED SOLUTIONS
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Killark markets
-
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. See the Killark markets
-
- Markets & Applications
-
-
Resources
ResourcesDigital Resources
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Killark Resources.
-
- Resources
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Products
- Lighting & Controls
- Harsh & Hazardous Lighting
- Emergency Lighting
- Linear
- DBFE16012 - DBFE Series Fluorescent Emergency 60W Fluorescent 120V Two Lamp
DBFE16012 - DBFE Series Fluorescent Emergency 60W Fluorescent 120V Two Lamp
Catalog ID: DBFE16012
- Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure
- Lens frame assembly has silicon rubber gasketing and heat tempered glass lens
- Electrostatically applied polyester finish
- NEMA 4 construction for wet locations
- LED charging indicator light visible through lens
- Push-To-Test Button mounted on sloping side of fixture - allows end-to-end mounting of fixtures
The DBF Series Emergency Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a powder painted 20 ga. steel housing that is suitable for harsh and hazardous environments.
Add to Project List
More Options
Product Details
General
Finish Type | Powder Epoxy Paint |
Lamp Type | T12 |
Light Source | Linear Fluorescent |
Material | Steel |
Mounting Type | Pendant |
Optic Type | Glass Lens |
Series | DBFE |
UPC | 783936101354 |
Dimensions
Hub Size | 3/4" |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Voltage Rating | 120-277 VAC |
Wattage | 16 W |
Certifications and Compliance
Hazardous Rating(s) |
|
Logistics
Carton Quantity | 1 |
Resources and Downloads
Customer Notices
Specifications
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.