text.skipToContent text.skipToNavigation

Site Lightforms

by Kim Lighting 

Collection Name: Bollard

Sight Lightforms are specifically designed and engineered to combine contemporary form with rugged vandal-resistant construction. All fixture heads are heavy-wall one-piece aluminum castings and head to shaft connections are concealed for greater strength and clean detailing.

  • IDA approved full-cutoff optics
  • Battery back-up, emergency battery pack and houseside shield options

Product Details

General

Ambient Temp. Range -30 to 25 °C
Color
  • Black
  • Dark Bronze
  • Graphite
  • Light Gray
  • Platinum Silver
  • Titanium
  • White
  • Custom Color (RAL#)
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn
Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution Symmetric
Light Source
  • LED
  • HID
  • Compact Fluorescent
Lumen Range 1-2,500 lm
Mounting Type Anchor Base
Type Low Level/Bollards

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage 50-70 W
Wattage Range 50-70

Certifications and Compliance

DarkSky Certain Configurations Available
Industry Standard(s) cUL
Ratings IP54

Resources/Downloads

Photometry