text.skipToContent text.skipToNavigation

Traditional Pole Top Finials

by Kim Lighting 

Collection Name: Heritage

Traditional Pole Top Finials are the accent elements that complete the heritage look. Each finial is cast aluminum, and available for 3.4", 4", 5" and 6" diameter pole tops. Design coordinated arm finials are also available on each arm specification page.

Product Details

General

Color
  • Black
  • Dark Bronze
  • Graphite
  • Light Gray
  • Platinum Silver
  • Titanium
  • White
  • Custom Color (RAL#)
Construction Material - Main Aluminum
Type Arms and Poles

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)