Brake Modules
53 Products
PKA005 | Allen Bradley PK Series Replacement Braking Module
By Powerohm
Catalog ID: PKA005
PK Series Braking Module, 667 A, 28 Ohms, 240 V, 667 W
PKA010 | Allen Bradley PK Series Replacement Braking Module
By Powerohm
Catalog ID: PKA010
PK Series Braking Module, 1650 A, 13.2 Ohms, 240 V, 1650 W
PKB005 | Allen Bradley PK Series Replacement Braking Module
By Powerohm
Catalog ID: PKB005
PK Series Braking Module, 1500 A, 108 Ohms, 480 V, 1500 W
PKB010 | Allen Bradley PK Series Replacement Braking Module
By Powerohm
Catalog ID: PKB010
PK Series Braking Module, 2063 A, 52.7 Ohms, 480 V, 2063 W
PKB050 | Allen Bradley PK Series Replacement Braking Module
By Powerohm
Catalog ID: PKB050
PK Series Braking Module, 7000 A, 10.5 Ohms, 480 V, 7000 W
PKC005 | Allen Bradley PK Series Replacement Braking Module
By Powerohm
Catalog ID: PKC005
PK Series Braking Module, 1500 A, 160 Ohms, 600 V, 1500 W
PKC010 | Allen Bradley PK Series Replacement Braking Module
By Powerohm
Catalog ID: PKC010
PK Series Braking Module, 2063 A, 80 Ohms, 600 V, 2063 W
PKC050 | Allen Bradley PK Series Replacement Braking Module
By Powerohm
Catalog ID: PKC050
PK Series Braking Module, 8000 A, 15.9 Ohms, 600 V, 8000 W
PWA018 | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWA018
PW Series Braking Module, 18 A, 9 Ohms, 240 V
PWA050NC | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWA050NC
PW Series Braking Module, 50 A, 1.88 Ohms, 240 V
PWA070 | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWA070
Braking Module PW Series, 2.3 Ohms, 70 A, 240 V
PWA115 | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWA115
Braking Module PW Series, 1.25 Ohms, 115 A, 240 V
PWA115NC | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWA115NC
Braking Module PW Series, 1.88 Ohms, 115 A, 240 V
PWA1200NC | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWA1200NC
Braking Module PW Series, 0.21 Ohms, 1200 A, 240 V
PWA150 | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWA150
Braking Module PW Series, 0.94 Ohms, 150 A, 240 V
PWA150NC | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWA150NC
Braking Module PW Series, 1.25 Ohms, 150 A, 240 V
PWA450NC | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWA450NC
Braking Module PW Series, 0.63 Ohms, 450 A, 240 V
PWA600NC | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWA600NC
Braking Module PW Series, 0.42 Ohms, 600 A, 240 V
PWA900NC | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWA900NC
Braking Module PW Series, 0.28 Ohms, 900 A, 240 V
PWB009 | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWB009
PW Series Braking Module, 9 A, 37 Ohms, 480 V
PWB035 | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWB035
PW Series Braking Module, 35 A, 9 Ohms, 480 V
PWB050NC | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWB050NC
PW Series Braking Module, 50 A, 3.75 Ohms, 480 V
PWB110 | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWB110
PW Series Braking Module, 110 A, 2.5 Ohms, 480 V
PWB115NC | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWB115NC
PW Series Braking Module, 115 A, 3.75 Ohms, 480 V
PWB1200NC | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWB1200NC
Braking Module PW Series, 0.42 Ohms, 1200 A, 480 V
PWB150 | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWB150
PW Series Braking Module, 150 A, 1.88 Ohms, 480 V
PWB150NC | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWB150NC
PW Series Braking Module, 150 A, 2.5 Ohms, 480 V
PWB450NC | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWB450NC
PW Series Braking Module, 450 A, 1.25 Ohms, 480 V
PWB600NC | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWB600NC
PW Series Braking Module, 600 A, 0.83 Ohms, 480 V
PWB900NC | Allen Bradley PW Series Replacement Braking Module
By Powerohm
Catalog ID: PWB900NC
PW Series Braking Module, 900 A, 0.56 Ohms, 480 V